Pellerin Milnor Corp.

Commercial Laundry Machinery

CONTACT INFO
700 Jackson St.
Kenner, LA 70062
Toll Free: 800-469-8780
Phone: 504-467-9591
EMAIL
Request for informationPellerin Milnor Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Pellerin Milnor Corp. CAD DetailsSearch using keywords: fossil fuel electrical power plant steam turbines

M115 115 lb. capacity gas, steam or electric dryer

M122 120 lb. capacity gas, steam or electric dryer

M130 120 lb. capacity gas, steam or electric dryer

M170 170 lb. capacity gas, steam or electric dryer

M175 170 lb. capacity gas or steam dryer

M202 200 lb. capacity gas or steam dryer

M30V 30 lb. capacity gas, steam or electric dryer

M50V 50 lb. capacity gas, steam or electric dryer

M758V 75 lb. capacity gas, steam or electric dryer

M78V 75 lb. capacity gas or electric dryer

M82 80 lb. capacity gas or steam dryer